IESNA:LM-63-2002
[TEST]P242598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1195D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3761
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 41.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1465.2 1469.9 1464.1 1453.5 1438.2 1418.3 1393.6 1365.5 1333.8 1299.7
1262.1 1219.9 1177.6 1133 1086 1036.7 988.6 936.9 886.4 833.6
779.6 726.8 670.4 617.6 562.4 508.4 454.4 399.2 348.7 294.7
241.9 190.2 144.4 99.8 63.4 30.5 0
1465.2 1466.4 1459.4 1448.8 1433.5 1413.6 1388.9 1359.6 1327.9 1291.5
1253.9 1211.6 1168.2 1124.8 1077.8 1029.7 979.2 932.2 878.2 827.7
774.9 720.9 666.9 614 556.5 503.7 448.5 394.5 340.5 286.5
236 187.9 140.9 98.6 63.4 29.4 0
1465.2 1453.5 1446.5 1434.7 1418.3 1397.2 1371.3 1343.1 1310.3 1273.9
1237.5 1196.4 1152.9 1108.3 1061.4 1012.1 961.6 912.3 859.4 810.1
758.5 703.3 650.4 597.6 541.2 487.2 436.8 382.7 331.1 279.4
230.1 182 138.5 98.6 61.1 28.2 0
1465.2 1465.2 1459.4 1445.3 1427.7 1407.7 1378.4 1347.8 1313.8 1280.9
1238.7 1194 1148.2 1102.5 1053.1 1003.8 949.8 898.2 846.5 796
742 689.2 636.3 583.5 530.7 477.8 425 371 321.7 272.4
225.4 180.8 136.2 97.4 61.1 28.2 0
1465.2 1464.1 1457 1444.1 1425.3 1404.2 1374.8 1345.5 1311.4 1276.2
1234 1188.2 1142.4 1096.6 1047.3 995.6 944 894.6 843 786.6
735 679.8 629.3 576.5 524.8 472 419.1 369.8 318.2 268.9
224.2 177.3 135 96.3 59.9 28.2 0
